The diagnosis messages of the communication module CM582-DP are displayed in the tab “Diagnosis ” of node “CM582-DP” in the device tree of the Automation Builder. Within PLC application they can be read with the diagnosis methods of IO driver or function block “Diag”.
In the PLC display the diagnosis messages of CM582-DP are not shown.
The following diagnosis messages are signaled by CM582-DP:
|
Error severity |
SubSysteminfo |
Additional |
Error code |
Meaning |
Remedy |
|
|---|---|---|---|---|---|---|
|
3 |
0 |
0 |
1000x |
No communication module or wrong type found |
Plug the correct communication module |
|
|
3 |
0 |
0 |
1001 |
Type of CM582-DP not supported |
Exchange the communication module |
|
|
3 |
0 |
0 |
1002 |
Firmware version of CM582-DP not supported |
Update firmware of CM582-DP |
|
|
3 |
0 |
0 |
1003 |
Identification of communication module failed |
Exchange the communication module or plug the correct communication module |
|
|
3 |
0 |
0 |
2000 |
Watchdog error |
- |
|
|
3 |
0 |
0 |
2001 |
CM582-DP is not communicating |
Check bus connection and configuration |
|
|
3 |
0 |
0 |
2002 |
CM582-DP signals communication error |
Check bus connection and configuration |
|
|
3 |
0 |
0 |
2003 |
Starting of CM582-DP's protocol stack failed |
Check bus connection and configuration |
|
|
3 |
0 |
0 |
2004 |
Stopping of CM582-DP's protocol stack failed |
- |
|
|
3 |
0 |
0 |
2005 |
PLC cannot be set to run due to an error of CM582-DP |
Check error log and correct errors |
|
|
3 |
0 |
0 |
3000 |
Configuration error |
Check configuration and correct errors |
|
|
3 |
0 |
0 |
3001 |
Configuration version mismatch |
Use matching CPU firmware version |
|
|
3 |
0 |
0 |
3002 |
Writing parameters to CM582-DP failed |
Check configuration and correct errors |
|
|
3 |
0 |
0 |
3003 |
Configuration of IM0 data failed |
Check configuration and correct errors |
|
|
3 |
0 |
0 |
3004 |
Reading of a parameter failed |
Check configuration and correct errors |
|
|
3 |
0 |
0 |
3005 |
Parameter value not supported or out of limits |
Check configuration and correct errors |
|