Firmware version |
Configuration |
---|---|
Firmware version > V2.0.0 |
The arrangement of the parameter data is performed by Control Builder Plus/ Automation Builder software. |
The parameter data directly influences the functionality of modules.
For non-standard applications, it is necessary to adapt the parameters to your system configuration.
Module: Module slot address: Y = 1 ... 10
Name |
Value |
Internal value |
Internal value, Type |
Default |
Min. |
Max. |
EDS Slot/Index |
---|---|---|---|---|---|---|---|
Module ID |
Internal |
1535 1) |
Word |
1535 0x05ff |
0 |
65535 |
0x0Y01 |
Ignore module 2) |
No Yes |
0 1 |
Byte |
No 0x00 |
|
|
Not for FBP |
Parameter length in bytes |
Internal |
36 |
Byte |
36 |
0 |
255 |
0x0Y02 |
Check supply |
Off On |
0 1 |
Byte |
On 0x01 |
|
|
0x0Y03 |
Analog data format |
Default |
0 |
Byte |
Default 0x00 |
|
|
0x0Y04 |
1) With CS31 and addresses smaller than 70 and FBP, the value is increased by 1
2) Not with FBP
Ext_User_Prm_Data_Len = Ext_User_Prm_Data_Const(0) = |
39 0x05, 0xff, 0x24, \ 0x01, 0x00, 0x00, 0x00 \ 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, \ 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, \ 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, \ 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00, 0x00; |
Input channel (8x)
No. |
Name |
Value |
Internal value |
Internal value, Type |
Default |
EDS Slot Index |
---|---|---|---|---|---|---|
1 |
Channel configuration |
Byte |
0 0x00 |
0x0Y07 |
||
2 |
Channel monitoring |
Byte |
0 0x03 |
|
||
3 |
Line frequency suppression |
Byte |
0 0x00 |
|
||
4 |
Compensation channel |
Byte |
0 0x00 |
|
Internal value |
Operating modes for the analog inputs, individually configurable |
---|---|
0 |
Unused (default) |
2 |
Digital input |
34 |
Analog input -50 mV ... +50 mV |
35 |
Analog input -500 mV ... +500 mV |
36 |
Analog input -1 V ... +1 V |
7 |
Analog input -5 V ... +5 V |
5 |
Analog input -10 V ... +10 V |
6 |
Analog input 0 V ... +5 V |
1 |
Analog input 0 V ... +10 V |
37 |
Analog input -20 mA ... +20 mA |
3 |
Analog input 0 mA ... 20 mA |
4 |
Analog input 4 mA ... 20 mA |
14 |
Analog input Pt100 (2-wire), -50 °C ... +70 °C |
15 |
Analog input Pt100 (3-wire), -50 °C ... +70 °C |
48 |
Analog input Pt100 (4-wire), -50 °C ... +70 °C |
57 |
Analog input Pt100 (2-wire), -50 °C ... +70 °C (resolution: 0,01 K) |
58 |
Analog input Pt100 (3-wire), -50 °C ... +70 °C (resolution: 0,01 K) |
59 |
Analog input Pt100 (4-wire), -50 °C ... +70 °C (resolution: 0,01 K) |
8 |
Analog input Pt100 (2-wire), -50 °C ... +400 °C |
9 |
Analog input Pt100 (3-wire), -50 °C ... +400 °C |
49 |
Analog input Pt100 (4-wire), -50 °C ... +400 °C |
45 |
Analog input Pt100 (2-wire), -200 °C ... +850 °C |
46 |
Analog input Pt100 (3-wire), -200 °C ... +850 °C |
47 |
Analog input Pt100 (4-wire), -200 °C ... +850 °C |
16 |
Analog input Pt1000 (2-wire), -50 °C ... +400 °C |
17 |
Analog input Pt1000 (3-wire), -50 °C ... +400 °C |
50 |
Analog input Pt1000 (4-wire), -50 °C ... +400 °C |
18 |
Analog input Ni1000 (2-wire), -50 °C ... +150 °C |
19 |
Analog input Ni1000 (3-wire), -50 °C ... +150 °C |
51 |
Analog input Ni1000 (4-wire), -50 °C ... +150 °C |
39 |
Analog input Cu50 1.426 (2-wire) -50 °C ... +200 °C |
40 |
Analog input Cu50 1.426 (3-wire) -50 °C ... +200 °C |
41 |
Analog input Cu50 1.426 (4-wire) -50 °C ... +200 °C |
42 |
Analog input Cu50 1.428 (2-wire) -200 °C ... +200 °C |
43 |
Analog input Cu50 1.428 (3-wire) -200 °C ... +200 °C |
44 |
Analog input Cu50 1.428 (4-wire) -200 °C ... +200 °C |
24 |
Analog input J-type thermocouple -210 °C ... +1200 °C |
25 |
Analog input K-type thermocouple -270 °C ... +1372 °C |
30 |
Analog input N-type thermocouple -270 °C ... +1300 °C |
27 |
Analog input S-type thermocouple -50 °C ... +1768 °C |
28 |
Analog input T-type thermocouple -270 °C ... +400 °C |
38 |
Analog input resistor 50 kW |
52 |
Temperature-internal reference point |
53 |
Common mode voltage |
Internal value |
Monitoring |
---|---|
0 |
Plausibility, open-circuit (wire break) and short circuit (default) |
3 |
No monitoring |
Internal value |
Line frequency suppression |
---|---|
0 |
50 Hz |
1 |
60 Hz |
2 |
No line frequency suppression |
Internal value |
Compensation channel |
---|---|
0 |
Internal compensation (default) |
1 |
Channel 0 (possible with channels 1, 2, 3) |
2 |
Channel 1 (possible with channels 0, 2, 3) |
3 |
Channel 2 (possible with channels 0, 1, 3) |
4 |
Channel 3 (possible with channels 0, 1, 2) |
5 |
Channel 4 (possible with channels 5, 6, 7) |
6 |
Channel 5 (possible with channels 4, 6, 7) |
7 |
Channel 6 (possible with channels 4, 5, 7) |
8 |
Channel 7 (possible with channels 4, 5, 6) |
9 |
External with temperature value |