Parameter |
Value |
||
---|---|---|---|
Number of channels per module |
4 individually configurable voltage or current outputs |
||
Distribution of channels into groups |
1 (4 channels per group) |
||
Resolution |
|||
Unipolar |
Voltage 0 V ... 10 V: 12 bits Current 0 mA ... 20 mA; 4 mA ... 20 mA: 12 bits |
||
Bipolar |
Voltage -10 V ... +10 V: 13 bits including sign |
||
Connection of the signals O0- to O3- |
Terminals 11, 13, 15, 17 |
||
Connection of the signals O0+ to O3+ |
Terminals 10, 12, 14, 16 |
||
Output type |
Bipolar with voltage, unipolar with current |
||
Galvanic isolation |
500 Vdc |
||
Indication of the output signals |
No |
||
Output Resistance (load) as current output |
0 W ... 500 W |
||
Output load ability as voltage output |
± 2 mA max. |
||
Conversion error of the analog values caused by non-linearity, adjustment error at factory and resolution within the normal range |
± 0.3 % of full scale at +25 °C (Typ.) |
||
± 0.5 % of full scale at -20 °C ... +60 °C or EMC disturbance (Max.) |
|||
Relationship between output signal and hex code |
Unipolar, full-scale range, 0 … 32767 Bipolar, full-scale range, -32768 … 32767 |
||
Digital to analog coversion time |
Typ. 1ms per channel |
||
Unused outputs |
Can be left open and should be configured as "unused" |
||
Output data length |
total 8 bytes, 2 bytes per channel |
||
Overvoltage protection |
Yes, up to 30 V DC |
||
Max. cable length (conductor cross section > 0.14 mm²) |
|||
Unshielded wire |
On request |
||
Shielded wire* |
100 m |
*The accuracy of voltage output might be influenced if the cable connection is long. The accuracy error caused by it is equal to "Rcable / (Rcable + Rload) * 100%"