On this tab of the generic device editor, you initiate the backup and restore of the application-specific files on the PLC. To do this, you place a packed backup file or read one back in.
For more information, see: ⮫ “Backup and Restore ”
Requirement: The communication settings for the connection to the device are correct. The application for which you want to perform a backup exists on the controller.
“Backup” |
The button opens a menu with the following commands:
|
“Restore” |
The button opens a menu with the following commands:
|
“ID” |
ID of the PLC (example: |
“Type” |
Device type (example: |
“Version” |
Device version (example: |
“File name” |
Storage path of the backup file. Clicking the |
“Size of active files” |
(in kilobytes) Total size of the files set as active in the table (example: |
“Mode” |
Defines the scope of the backup: “application”.The application relevant files are packed. |
“Comment” |
Optional entry for comments to be saved in the |
“Active” |
Required components are shown here with a green check mark (no check box). |
“Component” |
Affected components (example: |
“File” |
Name of the component file to back up (example: |
“Size” |
File size in bytes (example: |
“Requires STOP” |
|