This is the web edition of the original ⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |
The SF_MAX_POWER_DIP_GET_CFG function returns the configured maximum power dip value of the safety CPU.

Name |
Data type |
Initial value |
Description, parameter values |
---|---|---|---|
VAR_OUTPUT |
|||
SF_MAX_POWER_DIP_GET_CFG |
WORD |
16#0000 |
Configured maximum number of tolerated power dips (undervoltage/overvoltage faults). |
Call in ST
MAX_POWER_DIPS_CFG := SF_MAX_POWER_DIP_GET_CFG();