E1 ... E4 |
d1 |
d2 |
d3 |
d4 |
Identifier 000 ... 063 |
AC500 display |
<− Display in |
|
---|---|---|---|---|---|---|---|---|
Class |
Comp |
Dev |
Mod |
Ch |
Err |
AB SW |
||
Byte 6 Bit 6 ... 7 |
- |
Byte 3 |
Byte 4 |
Byte 5 |
Byte 6 Bit 0 ... 5 |
PNIO diagnosis block |
||
Class |
Interface |
Device |
Module |
Channel |
Error Identifier |
Error message |
Remedy |
|
1) |
2) |
3) |
4) |
|||||
Module error |
||||||||
3 |
14 |
1 ... 10 |
31 |
31 |
19 |
Checksum error in the I/O module |
Replace I/O module |
|
11 / 12 |
ADR |
1 ... 10 |
||||||
3 |
14 |
1 ... 10 |
31 |
31 |
9 |
Overflow diagnosis buffer |
Restart |
|
11 / 12 |
ADR |
1 ... 10 |
||||||
3 |
14 |
1 ... 10 |
31 |
31 |
26 |
Parameter error |
Check master |
|
11 / 12 |
ADR |
1 ... 10 |
||||||
3 |
14 |
1 ... 10 |
31 |
31 |
11 |
Process voltage too low |
Check process voltage |
|
11 / 12 |
ADR |
1 ... 10 |
||||||
Channel error |
||||||||
4 |
14 |
1 ... 10 |
1 |
0 ... 7 |
4 |
Analog value overflow at an analog input |
Check input value |
|
11 / 12 |
ADR |
1 ... 0 |
||||||
4 |
14 |
1 ... 10 |
1 |
0 ... 7 |
7 |
Analog value underflow at an analog input |
Check input value |
|
11 / 12 |
ADR |
1 ... 0 |
||||||
4 |
14 |
1 ... 10 |
1 |
0 ... 7 |
47 |
Short circuit at analog input |
Check the wiring |
|
11 / 12 |
ADR |
1 ... 0 |
||||||
4 |
14 |
1 ... 10 |
1 |
0 ... 7 |
48 |
Broken wire at an analog input |
Check input value or terminal |
|
11 / 12 |
ADR |
1 ... 0 |
Remarks:
1) |
In AC500, the following interface identifier applies: 14 = I/O bus, 11 = COM1 (e.g. CS31 bus), 12 = COM2. The PNIO diagnosis block does not contain this identifier. |
2) |
With "Device" the following allocation applies: 31 = module itself, 1 ... 10 = expansion module 1 ... 10, ADR = hardware address (e. g. of the DC551-CS31) |
3) |
With "Module" the following allocation applies depending on the master: Module error: I/O bus or PNIO: 31 = module itself; COM1/COM2: 1 ... 10 = expansion 1 ... 10 Channel error: I/O bus or PNIO = module type (1 = AI); COM1/COM2: 1 ... 10 = expansion 1 ... 10 |
4) |
In case of module errors, with channel "31 = Module itself" is output. |