Object: PROFINET IO Device
The tab displays the basic communication settings.
According to the PROFINET standard, the PROFINET Device is responsible for the IP settings of the used adapter. It has to save remanent IP settings and be able to reset or modify at the request of the controller (IP=0.0.0.0). Initial state ("Reset to factory") is with deactivated IP suite (IP=0.0.0.0).
To allow this full reset of the IP configuration, some settings have to be done on most systems.
However, if the PROFINET IO Device is a programmable logic controller and connected with the programming environment (CODESYS) via one and the same Ethernet adapter, then modifying and resetting the IP address is interruptive (connection termination between IDE and PLC). Therefore, one of the modes is provided that deviates from the standard (“Use project parameters”).
During the development phase, to make the work easier it is recommended that the CODESYS communication is forwarded to a separate Ethernet adapter (see ).
For more information, see:
“Use remanent data” |
The IP settings and the station name of the file are used. The file is stored in the file system. The data is set by the controller and saved to a file by the device. |
“Use project parameters” |
The IP settings and the station name of the project are used (settings of the Ethernet adapter). This option must be selected for Windows and VxWorks, because changing the IP address is not possible for these systems. |
“Station name” |
Station name of the PROFINET Device |
“Use incoming” |
|
“Use outgoing” |
|
“Substitute values” |
The substitute values for the output data become active when the corresponding provider
status (Output Data PS) is set to The following options are available for the substitute values:
|
In online mode, the station name and the IP settings are displayed “Status” tab.