“Alarm groups” |
Opens the “Select Alarm Group” dialog where you define the alarm groups that you want to display |
“Priority from” |
Lowest priority for alarm display (0 to 255) |
“Priority to” |
Highest priority for alarm display (0 to 255) |
“Alarm classes” |
Opens the “Select Class Group” dialog where you define the alarm classes that you want to display |
“Filter criterion” |
For the “Alarm Banner” element only
|
“Filter by latch 1” |
The generated alarms (previous and current) can be filtered by the contents of “Latch variable 1”, which is specified in the configuration of the alarm group. In “Filter type”, you define whether or not the filtering is performed by a string value or a numerical value.
|
“Filter by time range” |
The generated alarms (remote, historical, local) can be displayed for a specified time range. NOTE: You use the “Filter type” to define whether filtering by time range is enabled or disabled.
|