|
This is the web edition of the original ⮫ AC500-S safety user manual, version 1.4.0. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |
Process and supply voltages
|
Data |
Value |
Unit |
|---|---|---|
|
Process and supply voltage (-25 %, +30 % inclusive ripple) |
24 |
V DC |
|
Absolute limits inclusive ripple |
18 ... 31.2 |
V DC |
|
Ripple |
< 10 |
% |
|
Protection against reverse polarity |
yes |
|
|
Allowed interruptions of DC power supply |
< 10 |
ms |
|
Time between 2 interruptions, PS2 |
> 1 |
s |




DANGER

Exceeding the permitted process or supply voltage range (< -35 V DC or > +35 V DC) could lead to unrecoverable damage of the system.




DANGER

For the supply of the modules, power supply units according to PELV or SELV specifications must be used.




NOTICE

The creepage distances and clearances meet the requirements of the overvoltage category II, pollution degree 2.
Temperature
|
Data |
Value |
Unit |
|---|---|---|
|
Operating temperature* |
-40 ... +70 |
°C |
|
Operating temperature (vertical mounting of module output load limited to 50 % per group) |
-40 ... +40 |
°C |
|
Storage temperature |
-40 ... +85 |
°C |
|
Transport temperature |
-40 ... +85 |
°C |
* +60 ... +70 °C with the following deratings:
-
Terminal bases: Maximum 2 communication modules allowed.
-
Digital inputs: Maximum number of simultaneously switched on input channels limited to 50 % per group (e.g., 8 channels => 4 channels).
-
Digital outputs: Output current maximum value (all channels together) limited to 50 % per group (e.g., 4 A => 2 A).
-
Analog inputs: No limitations.




DANGER

Safety value calculation uses the average temperature. The average temperature for both the extended temperature range (-40 ... +70 °C) as well as for normal temperature range (0 ... +60 °C) is defined to +40 °C.
Ensure that average operating temperature for used AC500-S and AC500-S-XC modules does not exceed +40 °C.
Humidity
|
Data |
Value |
Unit |
|---|---|---|
|
Relative humidity with condensation (operating/storage) |
100 |
% |
Air pressure
|
Data |
Value |
Unit |
|---|---|---|
|
Operating air pressure |
1080 ... 620 |
hPa |
|
Operating altitude |
-1000 ... 4000 |
m |
|
Reduction of operating temperature at an air pressure of < 795 hPa (or > 2000 m above sea level) |
10 (e.g., +70 °C to +60 °C) |
K |
Immunity to corrosive gases
|
Data |
Value |
|---|---|
|
Operating: according to ISA S71.04.1985 harsh group A, G3/GX IEC 60721-3-3 3C2 / 3C3 |
yes |
Immunity to salt mist
|
Data |
Value |
|---|---|
|
Operating: horizontal mounting only, according to IEC 60068-2-52 severity level 1 |
yes |
Electromagnetic compatibility
|
Data |
Value |
|---|---|
|
Radiated emission (radio disturbance) according to CISPR 16-2-3 |
yes |
|
Conducted emission (radio disturbance) according to CISPR 16-2-1, CISPR 16-1-2 |
yes |
|
Electrostatic discharge (ESD) according to IEC 61000-4-2, zone B, criterion B |
yes |
|
Fast transient interference voltages (burst) according to IEC 61000-4-4, zone B, criterion B |
yes |
|
High energy transient interference voltages (surge) according to IEC 61000-4-5, zone B, criterion B |
yes |
|
Influence of radiated disturbances according to IEC 61000-4-3, zone B, criterion A |
yes |
|
Influence of line-conducted interferences according to IEC 61000-4-6, zone B, criterion A |
yes |
|
Influence of power frequency magnetic fields according to IEC 61000-4-8, zone B, criterion A |
yes |




NOTICE

In order to prevent malfunctions, it is recommended that the operating personnel discharge themselves prior to touching communication connectors or perform other suitable measures to reduce effects of electrostatic discharges.




NOTICE

Unused sockets for communication modules on terminal bases must be covered with TA524 dummy communication module. I/O bus connectors must not be touched during operation.