|
This is the web edition of the original ⮫ AC500-S safety user manual, version 1.4.0. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |
The AC500-S safety PLC includes the following safety-related hardware components.
SM560-S / SM560-S-FD-1 / SM560-S-FD-4
Safety CPU (safety module) for up to SIL 3 (IEC 61508), max. SIL 3 (IEC 62061) and PL e (ISO 13849-1) safety applications.
DI581-S
Safety binary input module DI581-S with 16 safety input channels (up to SIL 2 or PL d) or 8 safety input channels (up to SIL 3 or PL e) with 8 test pulse output channels.
DX581-S
Safety binary input/output module DX581-S with 8 safety output channels (up to SIL 3 or PL e) and 8 safety input channels (up to SIL 2 or PL d) or 4 safety input channels (up to SIL 3 or PL e) with 4 test pulse output channels.
AI581-S
Safety analog input module AI581-S with 4 safety current input channels 0 ... 20 mA (up to SIL 2 or PL d) or 2 safety current input channels (up to SIL 3 or PL e).
The following interference-free component shall be used for mounting safety I/O modules:




