This is the web edition of the original ⮫ AC500-S safety user manual, version 1.3.2. This web edition is provided for quick reference only. The original safety user manual must be used to meet functional safety application requirements. |

Display of the firmware version of the safety CPU
This function provides the firmware version of the safety CPU. The version is a binary coded decimal, e.g., 16#10 means version 1.0.
Name |
Data type |
Initial value |
Description, parameter values |
---|---|---|---|
VAR_OUTPUT |
|||
SF_RTS_INFO |
WORD |
16#0000 |
Firmware version of the safety CPU. The upper BYTE of the entry represents the main version; the lower BYTE represents the subversion of the runtime system. Example: RTS_VERSION = 16#0110 ➔ V01.1.0 |
Call in ST
SF_RTS_INFO_Value := SF_RTS_INFO();