Parameter |
Value |
||
---|---|---|---|
Number of channels per module |
2 configurable RTD (resistance temperature detector) inputs |
||
Distribution of channels into groups |
1 (2 channels per group) |
||
Resolution |
|||
RTD |
+0.1 °C / 0.1 °F |
||
Resistance |
16 bits including sign |
||
Connection of the signals O0+ and O1+ |
Terminals 10 and 13 |
||
Connection of the signals I0- and I1- |
Terminals 11 and 14 |
||
Connection of the signals I0+ and I1+ |
Terminals 12 and 15 |
||
Input type |
Module ground referenced RTD for 2-wire and 3-wire resistance temperature detectors |
||
Galvanic isolation |
Against internal power supply and other modules |
||
Input ranges |
Pt100, Pt1000, Ni100, Ni1000 |
||
150 W, 300 W |
|||
Indication of the input signals |
No |
||
Module update time |
All channels: < 1 s |
||
Channel input resistance |
> 100 kW |
||
Input filter attenuation |
-3 dB at 3.6 kHz |
||
Conversion error of the analog values caused by non-linearity, adjustment error at factory and resolution within the normal range |
Typ. |
Depending on RTD max. ±0.6 % of full scale (guaranteed for 3-wires connection only) at +25 °C |
|
Max. |
± 2 % of full scale (guaranteed for 3-wires connection only) at 0 °C ... +60 °C or EMC disturbances |
||
Measuring range |
|||
Analog to digital conversion time |
Typ. 140 ms per channel |
||
Unused inputs |
Can be left open and should be configured as "unused" |
||
Input data length |
4 bytes |
||
Power dissipation inside the sensor (max.) |
1 mW |
||
Suppression of interference |
On request |
||
Maximum input voltage |
30 V DC (sense), 5 V DC (source) |
||
Basic error (resistance) |
0.1 % of full-scale |
||
Repeatability |
0.05 % of full-scale |
||
Overvoltage protection |
Yes, up to 30 V DC |
||
Wire loop resistance |
< 20 W |
||
Max. cable length (conductor cross section > 0.14 mm²) |
|
||
Unshielded wire |
10 m |
||
Shielded wire |
100 m |