CM582-DP PROFIBUS DP slave diagnosisPermalink

The diagnosis messages of the communication module CM582-DP are displayed in the tab “Diagnosis ” of node “CM582-DP” in the device tree of the Automation Builder. Within PLC application they can be read with the diagnosis methods of IO driver or function block “Diag”.

In the PLC display the diagnosis messages of CM582-DP are not shown.

The following diagnosis messages are signaled by CM582-DP:

Error severity

SubSysteminfo

Additional

Error code

Meaning

Remedy

3

0

0

1000x

No communication module or wrong type found

Plug the correct communication module

3

0

0

1001

Type of CM582-DP not supported

Exchange the communication module

3

0

0

1002

Firmware version of CM582-DP not supported

Update firmware of CM582-DP

3

0

0

1003

Identification of communication module failed

Exchange the communication module or plug the correct communication module

3

0

0

2000

Watchdog error

-

3

0

0

2001

CM582-DP is not communicating

Check bus connection and configuration

3

0

0

2002

CM582-DP signals communication error

Check bus connection and configuration

3

0

0

2003

Starting of CM582-DP's protocol stack failed

Check bus connection and configuration

3

0

0

2004

Stopping of CM582-DP's protocol stack failed

-

3

0

0

2005

PLC cannot be set to run due to an error of CM582-DP

Check error log and correct errors

3

0

0

3000

Configuration error

Check configuration and correct errors

3

0

0

3001

Configuration version mismatch

Use matching CPU firmware version

3

0

0

3002

Writing parameters to CM582-DP failed

Check configuration and correct errors

3

0

0

3003

Configuration of IM0 data failed

Check configuration and correct errors

3

0

0

3004

Reading of a parameter failed

Check configuration and correct errors

3

0

0

3005

Parameter value not supported or out of limits

Check configuration and correct errors