Command: Parallel Permalink

Symbol: _cds_icon_sfc_simultaneous.png

Function: The command converts the selected alternative branch into a parallel branch.

Call: “SFC” menu

Requirement: The horizontal connecting line of a branch is selected.

Note that after you convert a branch, you have to check and modify the layout of the steps and transitions before and after the branch.

For more information, see: ⮫ “Command: Alternative ”