Dialog 'Options' – 'Debugging'Permalink

Symbol: IC_2024_AB_Tools_Debugging

Function: The option in this dialog controls whether or not breakpoints are still enabled after a reset.

Call: Tools → Options command, Debugging category

Restore Breakpoints After Reset

_cds_icon_checked: After the Reset Cold or Reset Warm command, all set breakpoints are still enabled.

_cds_icon_option_deactivated.png: After the Reset Cold or Reset Warm command, all breakpoints are disabled.