The settings for the communication of a OPC UA Client data source to an OPC UA Server
                     can be dynamically configured from the IEC code and can also be changed at runtime.
                     For this purpose, a structure is available in the DatasourceOpcUAServer library.
                     
When using this kind of "dynamic connection", at runtime, for example, the server URL can be changed again if the device is located in a different network than at the time of configuration. It can also be used to configure detailed settings on the OPC UA connection.
Requirement
- 
                           
You have created an OPC UA Client data source in the CODESYS project. For more information, see: ⮫ “Establishing the Connection of a Data Source OPC UA Client to an OPC UA Server ”
 
- 
                           
On the ⮫ Communication tab of the data source, now select the “Read Connection Settings from IEC Variable” option.
 - 
                           
In static memory (for example, in a GVL or in a program in your project), create a variable of type
DatasourceOpcUaServer.UserConfigurationV1.Example:
configvariable in thePLC_PRGprogramPROGRAM PLC_PRG VAR config : DatasourceOpcUaServer.UserConfigurationV1 := ( SessionName := 'MyCustomSession', EndpointUrl := 'opc.tcp://DevXY:4840', SecurityPolicyUri := DatasourceOpcUaServer.CmpOpcUaStack_Interfaces.OpcUa_SecurityPolicy_None); value : INT; END_VAR - 
                           
In the input field below the “Read Connection Settings from IEC Variable” option, reference the variable created in Step 2:
Example:
PLC_PRG.configNow at any time you can fill the fields of this
UserConfigurationV1structure with values. For example, this can be done when starting the controller, from a configuration file, or from a visualization dialog.When filling the structure with setting values, the following applies:
- 
                                       
The
EndpointUrlsetting always has to be defined. - 
                                       
All other settings can be assigned as desired. They allow, for example, the use of a different security mode than in the usual editor. Some settings, which are not available in the editor, can also be configured on the OPC-UA connection.
 
 - 
                                       
 
When all connection settings are configured, you can set the xValid parameter of the UserkonfigurationV1 to TRUE.
                     
Example: In the implementation part of PLC_PRG:
                     
config.SubscriptionPublishingInterval := config.SamplingInterval := TIME#2S; config.xValid := TRUE;
Then the data source starts to establish the connection in the next cycle.
Changes to the settings while a connection is established have no effect and are only applied the next time a new connection is established.
When the xValid setting is set to FALSE, the data source automatically disconnects from the server and the settings can be
                     changed again.
                     
In the documentation view of the DatasourceOpcUAServer library, you can see an overview of the currently available setting parameters of
                     the structure and their default values in the library manager. New versions of the
                     data sources might provide new options.