Intended purpose
TA5300-CVR option board slot covers for PM50xx processor modules are necessary to protect not used option board slots.




CAUTION

Risk of injury and damaging the product!
Always plug in the option board slot cover when the option board is not inserted.
If the option board slot cover is lost, please order the replacement TA5300-CVR (1SAP187500R0001).
Never power up the CPU with uncovered option board slot, otherwise it may cause serious injury and/or damage the product.
The AC500-eCo processor modules are delivered with option board slot cover(s).
The option board slot cover has to be removed before inserting an option board.
The TA5300-CVR option board slot covers are available as spare parts.
Dimensions
Inserting of the option board slot cover
-
Press on the option board slot cover to insert it in the not used option board slot of the processor module PM50xx.
-
The option board slot cover must click into the not used option board slot.
Removing of the option board slot cover
-
Press the side of the inserted option board slot cover.
-
At the same time, pull the option board slot cover out of the option board slot of the processor module PM50xx.
Technical data
The system data of AC500-eCo apply ⮫ “System data AC500-eCo”
Only additional details are therefore documented below.
|
Parameter |
Value |
|
|---|---|---|
|
Weight |
47 g |
|
|
Dimensions |
42.1 mm x 30.8 mm x 23.55 |
|
Ordering data
|
Part no. |
Description |
Product life cycle phase *) |
|---|---|---|
|
1SAP 187 500 R0001 |
TA5300-CVR: option board slot cover, removable plastic part, 6 pieces per packing unit |
Active |
*) Modules in lifecycle Classic are available from stock but not recommended for planning and commissioning of new installations.