Accessory to label AC500 and S500 modules.

1
Module without plastic label TA525
2
Module with plastic label TA525
Purpose
The plastic labels are suitable for labelling AC500 and S500 modules (CPUs, communication modules and I/O modules). The small plastic parts can be written on with a standard waterproof pen.
Handling instructions
The plastic labels are inserted under a slight pressure. For disassembly, a small screwdriver is inserted at the lower edge of the module.
Technical data
|
Parameter |
Value |
|
|---|---|---|
|
Use |
For labelling AC500 and S500 modules |
|
|
Mounting |
Insertion under a slight pressure |
|
|
Disassembly |
With a small screwdriver |
|
|
Scope of delivery |
10 pieces |
|
|
Weight |
1 g per piece |
|
|
Dimensions |
8 mm x 20 mm x 5 mm |
|
Ordering data
|
Part no. |
Description |
Product life cycle phase *) |
|---|---|---|
|
1SAP 180 700 R0001 |
TA525, Set of 10 white plastic labels |
Active |
*) Modules in lifecycle Classic are available from stock but not recommended for planning and commissioning of new installations.