For labelling the channels of S500 I/O modules.
Purpose
The pluggable label mounting is used to hold 4 plastic labels, on which the meaning of the I/O channels of I/O modules can be written down. The holder is transparent so that after snapping it onto the module the LEDs shine through.
Handling instructions
The plastic labels can be printed out from ⮫ TA523.doc.
Technical data
Parameter |
Value |
---|---|
Use |
For labelling channels of I/O modules |
Mounting |
Snap-on to the module |
Weight |
20 g |
Dimensions |
82 mm x 67 mm x 13 mm |
Ordering data
Part no. |
Description |
Product life cycle phase *) |
---|---|---|
1SAP 180 500 R0001 |
TA523, pluggable label mounting (10 pieces) |
Active |
*) Modules in lifecycle Classic are available from stock but not recommended for planning and commissioning of new installations.