-
2 configurable analog inputs (I0 and I1) in 1 group
Resolution 10 bits
-
1 configurable analog output (O0)
Resolution 10 bits
-
Option board is not galvanically isolated
-
W variant available for use in extended (wide) temperature range
1
Allocation of terminal and signal name
2
3 yellow LEDs to display the signal states at the analog inputs and analog output
3
6-pin terminal block for analog input/output signals
4
Input connection diagram for U
5
Output connection diagram for U and I
-
Intended purpose
-
Functionality
-
Connection
-
I/O configuration
-
Parameterization
-
Diagnosis
-
State LEDs
-
Measuring ranges
-
Technical data
-
Dimensions
-
Ordering data