-
In the device tree, double-click the desired option board.
-
Select the “Diagnosis” tab to view the diagnosis messages of the desired option board.
The following table shows the diagnosis messages.
Option board error:
|
Device |
Severity |
Error code |
Description |
|
|---|---|---|---|---|
|
Error Message |
Remedy |
|||
|
TA5122-2AI-TC |
3 |
3 |
Diag timeout |
If the process voltage is connected properly, replace the option board. |
|
TA5122-2AI-TC |
3 |
51 |
Invalid slot |
Check the configuration and the hardware setup. |
|
TA5122-2AI-TC |
3 |
52 |
Module does not answer |
Check the configuration. |
|
TA5122-2AI-TC |
3 |
40 |
SW-mismatch |
Replace the option board. |
|
TA5122-2AI-TC |
3 |
53 |
Download failed |
Replace the option board.1) |
|
TA5122-2AI-TC |
3 |
9 |
Overflow diagnosis buffer |
Diagnosis overflow usually means too many repeated warnings or errors. Check all diagnosis in detail and take the appropriate action. A restart will clear the diagnosis. |
|
TA5122-2AI-TC |
3 |
26 |
Configuration error |
Check configuration and correct errors. |
|
TA5122-2AI-TC |
3 |
19 |
Eeprom CRC error |
Replace I/O module. |
|
Device |
Severity |
Error code |
Description |
|
|---|---|---|---|---|
|
Error Message |
Remedy |
|||
|
TA5122-2AI-TC |
4 |
1 |
ColdJunction Temperature Error |
Check the temperature compensation channel. |
|
TA5122-2AI-TC |
4 |
2 |
Wrong measurement; CommonMode Voltage is too high |
Check channel wiring and sensor power supply. |
|
TA5122-2AI-TC |
4 |
7 |
Measurement underflow at the module |
Check the input value. |
|
TA5122-2AI-TC |
4 |
48 |
Overload or cut wire |
Check the input value and the wiring. |
Remarks:
|
1) |
Do not remove the power supply from the option board during the firmware update. |
