Structure: DrvPdPrmDpv1DataTypePermalink

Structure “DrvPdPrmDpv1DataType” is required to exchange the data between AC500 and drives using the PROFINET communication. “DrvPdPrmDpv1DataType” structure must be declared to a variable and connected to data input using ADR in the “DrvPnRead” or “DrvPnWrite” function blocks.

Variable

Data Type

Default value

Description

awPrmGroup

ARRAY [1..37] OF WORD

[37(0)]

ABB drive Group number from where the parameter to read or write - Profidrive Parameter Index.

awPrmIndex

ARRAY [1..37] OF WORD

[37(0)]

ABB drive index number from where the parameter to read or write - Profidrive Parameter Subindex.

abyPrmType

ARRAY [1..37] OFDRV_PDRIVE_PRM_TYPE

[37(DRV_EMPTY_PRM)]

Parameter Type in array. While using read block it will act as an output (and input at start of block with Compare=TRUE). While using write block it will act as an input.

adwPrmValue

ARRAY [1..37] OF DWORD

[37(0)]

Parameter Value in array. While using read block it will act as an output (and input at start of block with Compare=TRUE). While using write block it will act as an input.