AC500-eCo processor modules
|
Protocol |
³ CPU firmware |
PM5012-x-ETH |
PM5032-x-ETH |
PM5052-x-ETH |
PM5072-T-2ETH(W) |
³ CPU firmware |
PM5082-T-2ETH 2) |
PM5092-T-2ETH 2) |
|
|---|---|---|---|---|---|---|---|---|---|
|
Modbus TCP server (e.g. for SCADA access) |
3.4.1 |
3 |
8 |
10 |
15 |
3.6.2 |
15 |
20 |
|
|
Modbus TCP client with POU ModTcpMast (PLCopen style) |
3.4.1 |
8 |
13 |
20 |
30 |
3.6.2 |
30 |
40 |
|
|
IEC60870-5-104 control station incl. 2nd connection and 2nd port |
|||||||||
|
IEC60870-5-104 substation incl. 2nd port |
3.4.1 |
5 |
3.6.2 |
5 |
5 |
||||
|
IEC60870-5-104: No. of free tags + additional license for extension 1) |
3.4.1 |
1.000 |
3.6.2 |
1.000 |
1.000 |
||||
|
FTP server |
3.4.1 |
2 |
2 |
2 |
3.6.2 |
2 |
2 |
||
|
Online access with driver 3S TCP/IP BlkDrvTcp |
3.4.1 |
4 |
4 |
4 |
6 |
3.6.2 |
6 |
6 |
|
|
OPC DA server (number of connections) |
3.4.1 |
4 |
4 |
4 |
6 |
3.6.2 |
6 |
6 |
|
|
OPC UA server (number of connections) |
3.4.1 |
5 |
5 |
10 |
3.6.2 |
10 |
10 |
||
|
No. of free tags + additional license for extension 3) |
3.4.1 |
125 |
250 |
1.000 |
3.6.2 |
3.000 |
3.000 |
||
|
min sampling rate (limit) |
3.4.1 |
1000 ms |
1000 ms |
500 ms |
3.6.2 |
500 ms |
500 ms |
||
|
Secure online access with driver 3S TCP/IP BlkDrvTcp |
3.4.1 |
4 |
4 |
4 |
6 |
3.6.2 |
6 |
6 |
|
|
FTPS - secure FTP server |
3.4.1 |
2 |
2 |
2 |
3.6.2 |
2 |
2 |
||
|
HTTPS – Integrated webserver – number of connections |
3.4.1 |
2 |
2 |
4 |
3.6.2 |
4 |
4 |
||
|
Ethernet/IP Maximum number of Input/Output |
3.4.1 |
0.5 kB/0.5 kB |
0.5 kB/0.5 kB |
0.5 kB/0.5 kB |
3.6.2 |
0.5 kB/0.5 kB |
0.5 kB/0.5 kB |
||
|
DNP3 Outstation Number of tags |
V3.7.0 |
400 |
V3.7.0 |
700 |
700 |
||||
|
Number of clients |
8 |
8 |
8 |
||||||
|
Maximum number of events buffering |
200000 |
350000 |
350000 |
||||||
|
Remarks: 1): in preparation 2): from ≥ AB 2.6.1 and CPU FW ≥ 3.6.2 3): the feature can be enabled via PLC configuration. ⮫ “Extension of the default OPC UA tag limitation” |
|||||||||