PROFIBUS connection detailsPermalink

Attachment plug for the bus cable

9-pin D-sub connector, male

Parameter

Value

Fastening torque

0.4 Nm

Assignment

Pin

Signal

Description

1

Shield

Shielding, protective ground

2

not used

-

3

RxD/TxD-P

Reception / transmission line, positive

4

CBTR-P

Control signal for repeater, positive (optional)

5

DGND

Reference potential for data lines and +5 V

6

VP

+5 V, supply voltage for bus terminating resistors

7

not used

-

8

RxD/TxD-N

Reception / transmission line, negative

9

CNTR-N

Control signal for repeater, negative (optional)

Bus cable

Parameter

Value

Type

Twisted pair (shielded)

Characteristic impedance

135 Ω ... 165 Ω

Cable capacitance

< 30 pF/m

Conductor diameter of the cores

≥ 0.64 mm

Conductor cross section of the cores

≥ 0.34 mm²

Cable resistance per core

≤ 55 Ω/km

Loop resistance (resistance of two cores)

≤ 110 Ω/km

Cable lengths

The maximum possible cable length of a PROFIBUS subnet within a segment depends on the tranmission rate (baud rate).

Transmission Rate

Maximum Cable Length

9.6 / 19.2 / 93.75 kBaud

1200 m

187.5 kBaud

1000 m

500 kBaud

400 m

1.5 MBaud

200 m

3 MBaud to 12 MBaud

100 m

Branch lines are generally permissible for transmission rates of up to 1500 kbit/s. But in fact they should be avoided for transmission rates higher than 500 kbit/s.

Bus terminating resistors

The line ends (of the bus segments) have to be terminated using bus terminating resistors according to the drawing below. The bus terminating resistors are usually placed inside the bus connector.

CM572-3E

Repeaters

One bus segment can have up to 32 subscribers. Using repeaters a system can be expanded to up to 126 subscribers. Repeaters are also required for longer transfer lines. Please note that a repeater's load to the bus segment is the same as the load of a normal bus subscriber. The sum of normal bus subscribers and repeaters in one bus segment must not exceed 32.

Fig. 47: Principle example for a PROFIBUS-DP system with repeaters (1500 kbit/s baud rate)

PROFI_5E