General
Onboard PROFINET is available in Automation Builder from version 2.9.0 for AC500-eCo CPUs PM5052, PM5072, PM5082 and PM5092. No additional option board is required.
To use the onboard PROFINET the PLCs are required to have a runtime license “PROFINET IO Device Runtime (AC500-eCo)”. For more information see: ⮫ “PLC runtime licensing”.
It is possible to use an onboard IO controller and IO device.
The onboard PROFINET does not support:
-
safety devices
-
hot swap devices
-
Onboard PROFINET IO controller
-
Onboard PROFINET IO device