UserConfigurationV1 (FB)

FUNCTION_BLOCK UserConfigurationV1 IMPLEMENTS IUserConfiguration

The user provided configuration for the connection to the opc ua server See the opc ua standard on how to interpret theses parameters.

InOut:

Scope

Name

Type

Initial

Comment

Input

xValid

BOOL

Is the data ready to be read? The datasource will wait until this field is set to true, until the other fields are ready and the connection is established. Set this value to FALSE, while the datasource is connected to disconnect.

SessionName

STRING(255)

‘MySession’

The name of the session used. (OPC UA Standard value)

EndpointUrl

STRING(255)

The uri of the endpoint to connect to. (OPC UA Standard value)

TokenType

OpcUa_UserTokenType

OpcUa_UserTokenType.OpcUa_UserTokenType_Anonymous

The UserTokenType that is used to authenticate the user (OPC UA Standard value)

UserTokenUserName

STRING

‘’

If the TokenType is set to OpcUa_UserTokenType_Username, the user name used for the connection is read from here.

SecurityPolicyUri

STRING(255)

‘http://opcfoundation.org/UA/SecurityPolicy#None’

The security policy used (OPC UA Standard value)

SecurityMode

OpcUa_MessageSecurityMode

OpcUa_MessageSecurityMode.OpcUa_MessageSecurityMode_None

The security mode used (OPC UA Standard value)

SessionTimeout

TIME

TIME#60m0s0ms

The time until the session is terminated, if the client/server do not respond. (OPC UA Standard value)

SubscriptionPublishingInterval

TIME

TIME#1s0ms

How often does the server send values to the client. (OPC UA Standard value)

SubscriptionMaxKeepAliveCount

UDINT

5

(OPC UA Standard value)

SubscriptionLifetimeCount

UDINT

15

Must be at least three times the SubscriptionLifetimeCount (OPC UA Standard value)

SubscriptionMaxItemsPerPublish

UDINT

3000

The maximal number of items that are sent in a single publish message. (OPC UA Standard value)

SamplingInterval

TIME

TIME#1s0ms

How often the current value is read on the server and made ready for publishing, should be equal to SubscriptionPublishingInterval. (OPC UA Standard value)

ConnectionTimeout

TIME

TIME#20s0ms

The time the datasource client will wait for the server to respond to the initial connection. (Datasource specific value)

MaxMonitoredItemsPerCall

DINT

500

The maximal number of monitored items that can be created with a single call to the server. If the server provides the node ‘Server.ServerCapabilities.MaxMonitoredItemsPerCall’, the minimum of this value and the server provided value is used. If the value is bigger than the value the server supports, the connection might fail.

Properties:

Ready

Methods:

Assign

Structure: