history (STRUCT)
TYPE history : STRUCT
Change history
version |
date |
id |
comment |
1.0.0.2 |
2017-07-27 |
309 |
internal change |
1.0.0.3 |
2017-07-28 |
315 |
internal change |
1.0.0.4 |
2017-09-06 |
341 |
internal change |
1.0.0.5 |
2017-09-13 |
348 |
internal change |
1.0.0.6 |
2018-11-12 |
661 |
internal change |
1.0.1.2 |
2018-11-28 |
680 |
Changes of input handling |
1.0.1.3 |
2018-11-28 |
681 |
internal change |
1.0.1.5 |
2019-01-07 |
— |
build system maintenance |
1.1.1.1 |
2019-01-24 |
— |
build system maintenance |
1.1.1.2 |
2019-02-28 |
752 |
internal change |
1.1.1.3 |
2019-05-09 |
791 |
corrected input validation of ModRtuMast |
1.1.2.1 |
2019-05-22 |
— |
build system maintenance |
1.1.2.2 |
2019-05-28 |
814 |
internal change |
1.1.3.1 |
2020-04-22 |
— |
build system maintenance |
1.1.4.1 |
2021-01-26 |
1438 |
Replaced deprecated function blocks |
1.1.4.2 |
2021-04-01 |
1563 |
Fixed COM issue on ECO PLCs |
1.1.4.3 |
2021-04-21 |
1596 |
internal change |
1.1.5.1 |
2021-09-15 |
— |
build system maintenance |
1.1.5.2 |
2021-09-20 |
1703 |
internal change |
1.1.5.3 |
2021-10-21 |
1753 |
Update compiler version to 3.5.17.10 and set visualization profile to SP17 (where applicable) |
1.1.5.4 |
2021-11-18 |
— |
build system maintenance |
1.1.5.4 |
2021-11-30 |
— |
build system maintenance |
1.1.5.5 |
2021-12-01 |
— |
build system maintenance |
1.1.6.2 |
2022-05-04 |
1960 |
extended comment |
1.1.6.3 |
2022-12-21 |
2266 |
Adapt all system libraries for AB 2.6 to use new StateMachine FBs |
1.1.7.1 |
2023-09-05 |
— |
build system maintenance |
1.1.7.2 |
2023-09-26 |
2696 |
Create new FBs that expect device-instances instead of numeric adresses |
1.1.7.2 |
2023-09-26 |
2696 |
Create new FBs that expect device-instances instead of numeric adresses |
1.1.7.3 |
2023-12-05 |
2881 |
internal change |
1.1.8.1 |
2024-01-08 |
— |
build system maintenance |
1.1.8.2 |
2024-01-08 |
2919 |
Internal change |
1.1.8.1 |
2024-01-08 |
2919 |
Internal change |
1.1.8.3 |
2024-06-12 |
3064 |
Added auto-generated functions for retrieval of library version information |
1.1.8.4 |
2024-06-28 |
3100 |
internal change |
1.1.9.1 |
2026-03-03 |
— |
build system maintenance |
1.1.9.2 |
2026-03-20 |
3671 |
internal change |