history (STRUCT)
TYPE history : STRUCT
Change history
version |
date |
id |
comment |
1.0.0.2 |
2017-08-09 |
324 |
initial third commit which represents the second one |
1.0.0.4 |
2019-01-07 |
709 |
build system maintenance |
1.0.1.1 |
2021-10-21 |
1753 |
Update compiler version to 3.5.17.10 and set visualization profile to SP17 (where applicable) |
1.0.1.2 |
2021-12-01 |
— |
build system maintenance |
1.0.2.3 |
2023-01-13 |
— |
build system maintenance |
1.0.3.1 |
2023-11-14 |
2819 |
internal change |
1.0.4.1 |
2023-12-21 |
— |
build system maintenance |
1.0.4.3 |
2023-12-22 |
2917 |
internal change |
1.0.4.4 |
2024-06-12 |
3064 |
Added auto-generated functions for retrieval of library version information |
1.0.5.1 |
2026-03-03 |
— |
build system maintenance |
1.0.5.2 |
2026-03-12 |
3664 |
internal change |
1.0.5.3 |
2026-03-20 |
3670 |
internal change |