CiModCi52x (FB)

FUNCTION_BLOCK CiModCi52x EXTENDS AbbLConCA

CiModCi52x Function block is used to establish the communciation between AC500 PLC and Fieldbus Modbus module CI521 or CI522 Using this function block, status of the CI52x module configured in the network can be known. The diagnosis info (CiModCi52x Function block outputs) from CI module can be read out only once. e.g. If secondary CPU has read CI module and afterwards change happens in CI52x diagnosis, then it is not reflected in secondary CPU, leading to different diagnosis information in Primary and Secondary CPU. Hence it is recommended to the user that the diagnosis info should be handled in application program e.g. should be synchronized in a separate structure OR handled on SCADA side.

Note

CiModCi52x function block disabling (Enable = FALSE) will not set output “RuntimeError Bit 0” (Bit 0 - CI module lost error) on HaModControl function block

Note

Function block CiModCi52x only handles Dynamic I/O Mapping, if fixed mapping is used, module doesn’t respond anymore. In the Automation Builder CI52x configuration, select I/O mapping structure as “Dynamic Mapping” only. If Bulkdatamanager is used, always dynamic mapping is used.

InOut:

Scope

Name

Type

Initial

Comment

Inherited from

Input

Enable

BOOL

FALSE

A rising edge (Enable = TRUE) starts the operation, the output Busy goes to TRUE. All other inputs are read and considered continuously. A falling edge (Enable = FALSE) aborts the operation. During Aborting the Busy is still TRUE. Afterward all outputs are reset.

AbbLConCA

Output

Busy

BOOL

FALSE

Operation is running (while output Error is FALSE)

AbbLConCA

Error

BOOL

FALSE

Operation is stopped with error (while output Busy is FALSE). This output is TRUE for at least one cycle or until Enable is set to FALSE. The output ErrorID gives more details about the error.

AbbLConCA

Input

ConfigIP

STRING(15)

2: IP Address of the IO Module

ConfigEth

BYTE

1

3: Input value is ignored and kept for compatibility reasons. If used with HA Modbus and overview visualization, input a value between 1 to 14 depending on the ETH port used on onboard ETH or CM5640 ETH)

Para0

DWORD

0

4: Busmodule Configuration Address

Data0

DWORD

0

5: Bus module IO Structure address

Para1

DWORD

0

6: IO module 1 configuration address

Data1

DWORD

0

7: IO module 1 IO Structure address

Para2

DWORD

0

8: IO module 2 configuration address

Data2

DWORD

0

9: IO module 2 IO Structure address

Para3

DWORD

0

10: IO module 3 configuration address

Data3

DWORD

0

11: IO module 3 IO Structure address

Para4

DWORD

0

12: IO module 4 configuration address

Data4

DWORD

0

13: IO module 4 IO Structure address

Para5

DWORD

0

14: IO module 5 configuration address

Data5

DWORD

0

15: IO module 5 IO Structure address

Para6

DWORD

0

16: IO module 6 configuration address

Data6

DWORD

0

17: IO module 6 IO Structure address

Para7

DWORD

0

18: IO module 7 configuration address

Data7

DWORD

0

19: IO module 7 IO Structure address

Para8

DWORD

0

20: IO module 8 configuration address

Data8

DWORD

0

21: IO module 8 IO Structure address

Para9

DWORD

0

22: IO module 9 configuration address

Data9

DWORD

0

23: IO module 9 IO Structure address

Para10

DWORD

0

24: IO module 10 configuration address

Data10

DWORD

0

25: IO module 10 IO Structure address

Ack

BOOL

FALSE

26: Acknowledge

Output

Run

BOOL

FALSE

3: If TRUE - CI52x module is running

CfgError

BYTE

0

4: Each bit of the byte represents different configuration errors:
Bit0 - reserved,
Bit1 - ConfigEth invalid,
Bit2 - ConfigIP invalid

RuntimeError

BYTE

0

5: Each bit of the byte represents different Runtime errors:
Bit0 - communication error,
Bit1 - IO bus error i.e. parameter state is wrong ,
Bit2 - cluster error i.e. Diagnostic buffer has error,
Bit3 - HW configuration error, Mismatch between configuration and actual hardware detected
Bit4 - HW configuration error, too much IO Data-> reduce IO modul to new Cluster