HaModbus (LIB)
- Version
1.4.0.72
- Namespace
AC500_HaModbus
- Author
None
- Placeholder
AC500_HaModbus
Description 1
High Availability Modbus TCP Library can be used where greater level of availability by redundancy and automatic switchover, where a brief freeze of the system is accepted. HA Modbus TCP can handle following switchover scenarios: - Power off or stop of Primary PLC - Manual switchover - When Primary CPU loses connection to all CI modules
Copyright: We reserve all rights in these programs and the information therein. Reproduction, use or disclosure to third parties without express authority is strictly forbidden. (c) 2006-2026 ABB, all rights reserved
Contents:
Indices and tables
- 1
- Based on ABB_HaModbus_AC500.library, last modified 27.07.2026, 13:30:24. LibDoc 4.6.0.0-r.29The content file ABB_HaModbus_AC500.json was generated with Automation Builder 2.9 on 27.07.2026, 13:31:44.