history (STRUCT)

TYPE history : STRUCT

Change history

version

date

id

comment

1.1.0.3

2017-05-17

261

internal change

1.1.0.3

2017-07-06

279

V1.1.0.0 First checkin ModbusTCP

1.1.1.4

2017-07-13

289

V1.1.1.0 ETHx_MOD_CONFIG re-integrated

1.1.1.5

2017-07-20

298

internal change

1.1.2.6

2017-07-20

299

internal change

1.1.2.7

2017-07-20

300

internal change

1.1.2.8

2017-07-27

307

internal change

1.1.2.9

2017-07-28

315

internal change

1.1.2.10

2017-08-30

337

internal change

1.1.2.11

2017-09-05

338

internal change

1.1.2.12

2017-09-14

349

internal change

1.1.2.13

2017-10-12

361

Remove 3SLicenses library

1.1.3.2

2018-10-17

621

internal change

1.1.4.2

2018-12-10

698

Additional POU ModTcpMast2 with connection parameters

1.1.4.4

2019-01-07

—

build system maintenance

1.1.4.5

2019-01-09

711

internal change

1.1.4.6

2019-01-24

720

internal change

1.1.4.7

2019-02-28

752

internal change

1.1.4.8

2019-06-13

822

data size validation improved

1.1.4.9

2019-09-23

893

Extended FB by parameter to specifiy connect timeout

1.1.4.10

2019-11-07

—

build system maintenance

1.1.5.1

2019-11-08

—

build system maintenance

1.1.5.2

2020-08-03

—

build system maintenance

1.1.6.1

2021-01-26

1438

Replaced deprecated function blocks

1.1.6.2

2021-03-29

—

build system maintenance

1.1.6.3

2021-03-29

1551

internal change

1.1.6.4

2021-04-20

1595

internal change

1.1.7.1

2021-10-21

1753

Update compiler version to 3.5.17.10 and set visualization profile to SP17 (where applicable)

1.1.7.2

2021-12-01

—

build system maintenance

1.1.8.2

2022-05-04

1960

extended comment

1.1.8.3

2022-12-21

2266

Adapt all system libraries for AB 2.6 to use new StateMachine FBs

1.1.9.1

2023-09-05

—

build system maintenance

1.1.9.2

2023-09-11

2670

internal change

1.1.9.3

2023-10-30

2784

internal change

1.1.10.1

2023-12-21

—

build system maintenance

1.1.10.3

2024-06-12

3064

Added auto-generated functions for retrieval of library version information