Drives (LIB)
- Version
1.3.0.13
- Namespace
AC500_Drives
- Author
None
- Placeholder
AC500_Drives
Description 1
Drives library can be used to control and communicate with the ABB drives using different industrial protocols.
This library contains communication block for Modbus TCP and Modbus RTU along with the read and write blocks to read/ write values from, or to the drives. It also includes read and write block for profinet communication. For other industrial protocols communication to be established using the configuration in Automation Builder.
Copyright: We reserve all rights in these programs and the information therein. Reproduction, use or disclosure to third parties without express authority is strictly forbidden. (c) 2006-2025 ABB, all rights reserved
Contents:
EnumsFunction BlocksBasic FBsCANopen CiA402ModbusProfinetDrvPnRead(FB)CyclicActionDrvPnRead.S01_CreateRequestDataArray(ACT)DrvPnRead.S02_CreateCompareDataArray(ACT)DrvPnRead.S11_Sequence(ACT)DrvPnRead.S12_CheckWriteResponse(ACT)DrvPnRead.S13_CheckReadResponse(ACT)DrvPnRead.S14_CheckReadResponseHeader(ACT)DrvPnRead.S15_WriteReadValues(ACT)DrvPnRead.S16_CompareReadValues(ACT)DrvPnRead.S21_WriteOutputsFromWrite(ACT)DrvPnRead.S22_WriteOutputsFromRead(ACT)
DrvPnWrite(FB)
FunctionsGVL(GVL)GlobalTextList(Text List)ImagesStructsVisualizationhistory(STRUCT)
Indices and tables
- 1
- Based on ABB_Drives_AC500.library, last modified 03.12.2025, 15:33:38. LibDoc 4.6.0.0-r.29The content file ABB_Drives_AC500.json was generated with Automation Builder 2.9 on 03.12.2025, 15:34:05.