history (STRUCT)

TYPE history : STRUCT

Change history

version

date

id

comment

1.0.0.1

2021-05-03

—

build system maintenance

1.0.1.1

2021-06-10

—

build system maintenance

1.0.1.2

2021-06-14

1626

internal change

1.0.1.3

2021-10-21

1753

Update compiler version to 3.5.17.10 and set visualization profile to SP17 (where applicable)

1.0.1.4

2021-12-01

—

build system maintenance

1.0.2.1

2022-06-29

—

build system maintenance

1.0.2.2

2023-01-31

2328

Added new FBs EthGetIP/EthSetIP

1.0.2.3

2023-02-06

2341

internal change

1.0.2.4

2023-02-10

2363

internal change

1.0.3.1

2023-11-14

2819

internal change

1.0.4.1

2024-01-18

—

build system maintenance

1.0.4.2

2024-02-06

2943

internal change

1.0.4.3

2024-05-27

3030

Show diagnosis if there are IP address conflicts

1.0.4.4

2024-06-06

3041

internal change

1.0.4.5

2024-06-21

3091

internal change

1.0.4.6

2024-06-24

3093

Fix: Allow PLC to go in RUN, even if CM5640-2ETH communication module is configured but not installe d

1.0.4.7

2024-09-25

3178

Added property LinkState to retrieve link state of ethernet interface

1.0.4.8

2025-05-08

3446

internal change