history (STRUCT)
TYPE history : STRUCT
Change history
version |
date |
id |
comment |
1.0.0.1 |
2020-02-11 |
— |
build system maintenance |
1.0.0.2 |
2020-02-20 |
1036 |
internal change |
1.0.0.3 |
2020-02-20 |
1038 |
internal change |
1.0.0.5 |
2020-04-01 |
1101 |
internal change |
1.0.0.6 |
2020-04-06 |
1110 |
internal change |
1.0.0.7 |
2020-05-14 |
1168 |
corrected lib category |
1.0.0.8 |
2020-08-26 |
1282 |
internal change |
1.0.0.9 |
2020-11-19 |
1375 |
internal change |
1.1.0.1 |
2021-02-08 |
1463 |
internal change |
1.1.0.2 |
2021-02-12 |
1475 |
internal change |
1.1.0.3 |
2021-04-13 |
1577 |
internal change |
1.1.0.4 |
2021-04-22 |
1597 |
internal change |
1.1.0.5 |
2021-05-06 |
1610 |
internal change |
1.1.1.1 |
2021-06-10 |
— |
build system maintenance |
1.1.1.2 |
2021-07-21 |
1638 |
internal change |
1.1.2.1 |
2021-10-03 |
— |
build system maintenance |
1.1.2.2 |
2021-10-21 |
1753 |
Update compiler version to 3.5.17.10 and set visualization profile to SP17 (where applicable) |
1.1.2.3 |
2021-12-01 |
— |
build system maintenance |
1.1.3.1 |
2022-02-14 |
— |
build system maintenance |
1.1.3.3 |
2022-05-19 |
1983 |
internal change |
1.1.3.4 |
2022-05-20 |
1986 |
internal change |
1.1.3.5 |
2022-06-02 |
2010 |
Moved implementation of DeviceInfo property to common base-class |
1.1.3.6 |
2022-06-03 |
2012 |
internal change |
1.1.3.7 |
2023-01-13 |
2282 |
internal change |
1.1.4.1 |
2023-03-02 |
2409 |
internal change |
1.1.5.2 |
2023-07-11 |
2595 |
generate a diagnosis message in case an IEC IO driver prevents PLC from going to RUN mode |
1.1.5.3 |
2023-09-06 |
2660 |
internal change |
1.1.6.2 |
2024-02-12 |
— |
build system maintenance |
1.1.6.3 |
2024-02-29 |
2964 |
internal change |
1.1.7.1 |
2024-06-07 |
3045 |
internal change |
1.1.7.2 |
2024-06-07 |
3049 |
internal change |
1.1.7.3 |
2024-06-12 |
3064 |
Added auto-generated functions for retrieval of library version information |
1.1.7.4 |
2024-06-14 |
3068 |
internal change |
1.1.7.5 |
2024-06-21 |
3091 |
internal change |
1.1.7.6 |
2024-08-14 |
3143 |
internal change |
1.1.8.1 |
2025-09-02 |
— |
build system maintenance |
1.1.9.1 |
2026-02-06 |
— |
build system maintenance |