history (STRUCT)

TYPE history : STRUCT

Change history

version

date

id

comment

1.0.0.1

2019-12-03

961

Changed input param slot to instance for all ECAT FBs

1.0.0.2

2020-03-23

1092

internal change

1.0.0.3

2020-05-13

1165

corrected lib category

1.0.0.4

2020-11-12

1360

internal change

1.0.1.1

2021-03-09

—

build system maintenance

1.0.1.2

2021-03-09

1515

internal change

1.0.1.3

2021-04-22

1597

internal change

1.0.1.4

2021-04-22

1598

IoDrvCm579EtherCat: Added property NodeName to retrieve the node name from within IEC app/visu

1.0.1.5

2021-05-04

1605

internal change

1.0.1.6

2021-05-06

1609

internal change

1.0.1.7

2021-05-06

—

build system maintenance

1.0.2.1

2021-06-10

—

build system maintenance

1.0.2.2

2021-09-21

1705

internal change

1.0.2.3

2021-10-18

1747

Added property DeviceInfo

1.0.2.4

2021-10-21

1753

Update compiler version to 3.5.17.10 and set visualization profile to SP17 (where applicable)

1.0.2.5

2021-12-01

—

build system maintenance

1.0.3.1

2022-03-24

1915

internal change

1.0.3.3

2022-06-02

2010

Moved implementation of DeviceInfo property to common base-class

1.0.3.4

2022-06-03

2012

internal change

1.0.3.5

2022-06-03

2014

internal change

1.0.3.6

2022-07-19

2070

Prerequisites for using onboard ECAT on AC500

1.0.3.7

2022-12-02

2239

Added conversion function TO_IDeviceCM579EtherCAT

1.0.3.8

2023-01-31

2330

internal change

1.0.3.9

2023-02-02

2338

internal change

1.0.4.1

2023-11-14

2819

internal change

1.0.5.1

2024-01-18

—

build system maintenance

1.0.5.2

2024-03-12

2982

internal change

1.0.5.3

2024-06-12

3064

Added auto-generated functions for retrieval of library version information