history (STRUCT)

TYPE history : STRUCT

Change history

version

date

id

comment

30

2016-11-11

105

internal change

31

2016-11-11

106

internal change

33

2016-11-15

108

internal change

34

2016-11-16

112

internal change

36

2016-11-17

116

internal change

37

2016-11-18

120

internal change

38

2016-11-25

128

internal change

39

2016-11-30

130

internal change

41

2017-01-02

140

internal change

1.0.0.3

2017-03-03

170

internal change

1.0.0.4

2017-03-10

173

internal change

1.1.0.2

2017-05-08

232

internal change

1.1.0.4

2017-05-17

261

internal change

1.1.0.4

2017-05-23

264

aligned with Peter’s version

1.1.0.6

2019-01-07

709

build system maintenance

1.1.1.1

2019-05-22

—

build system maintenance

1.1.1.2

2019-06-24

828

internal change

1.1.1.3

2019-07-05

838

internal change

1.1.1.4

2019-07-22

849

internal change

1.1.1.5

2019-08-30

872

internal change

1.1.1.6

2019-11-08

925

internal change

1.1.1.7

2019-11-18

929

internal change

1.1.1.8

2019-11-18

934

internal change

1.1.1.9

2019-11-19

937

internal change

1.1.2.1

2019-12-03

961

Changed input param slot to instance for all ECAT FBs

1.2.0.1

2019-12-09

970

internal change

1.2.0.2

2019-12-09

972

internal change

1.2.0.3

2019-12-10

976

internal change

1.2.0.3

2019-12-10

978

Added FBs for retrieving ExtSync info and distributed clock slave info

1.2.0.4

2019-12-20

988

Fixed errors in EcatSlvGetDCInfo and EcatGetExtSyncInfo

1.2.0.5

2020-01-21

1000

EcatScanTopology: Added optional input StopScan: If set to TRUE, this will skip automatic abort of b us scan

1.3.0.1

2020-01-21

—

build system maintenance

1.3.0.2

2020-01-21

1002

EcatScanTopology: Added optional input StopScan: If set to TRUE, this will skip automatic abort of b us scan

1.3.0.3

2020-01-22

1003

internal change

1.3.0.4

2020-01-27

1007

internal change

1.3.0.6

2020-01-31

1014

EcatScantopology: Added optional input CheckTopology

1.3.0.7

2020-02-12

1029

Replaced POU EcatGetDclkDevi for retrieving master/slave DC Deviation by separate POUs for retrievin g master/slave DC deviation: EcatGetDCMaxDeviation and EcatGetSlaveDCInfo. Fixed some bugs related t o slave adressing and status mapping

1.3.0.8

2020-02-21

1039

Added additional FBs for slave diagnosis: EcatSlvGetMDPModules, EcatSlvReadESCVersion, EcatSlvReadLo stLinkCnt, EcatSlvReadExErrorCnt

1.3.0.9

2020-02-28

1049

Added/extended FBs for master diagnosis: EcatMasterGetCPULoad, EcatMasterGetMemInfo, EcatMasterGetTh resholdCount, EcatBusDiag, EcatMasterGetTimingInfo

1.3.0.10

2020-03-18

1083

EcatScanTopology: Return NoOfDevices even when device array is too small

1.3.0.11

2020-06-24

1220

internal change

1.3.0.12

2020-06-25

1221

internal change

1.3.0.13

2020-11-16

1363

Fixed error in EcatBusDiag, EcatSlvGetState and EcatSlvDiag

1.3.0.14

2020-11-20

1377

internal change

1.3.0.15

2021-02-08

1466

Added outputs for EcatBusDiag and EcatSlvDiag

1.3.1.1

2021-02-08

—

build system maintenance

1.3.1.2

2021-02-23

1491

Added FB EcatMasterGetFrameLossCnt

1.3.2.1

2021-09-10

—

build system maintenance

1.3.2.2

2021-09-28

1720

EcatScanTopology shall be executable both in bus-state INIT and OFF/NONE

1.3.2.3

2021-10-21

1753

Update compiler version to 3.5.17.10 and set visualization profile to SP17 (where applicable)

1.3.2.4

2021-12-01

—

build system maintenance

1.3.3.1

2022-09-14

—

build system maintenance

1.3.3.2

2023-01-31

2325

SAllow for scan to be started in coupler state NOTCONFIGURED

1.4.0.2

2023-10-11

—

build system maintenance

1.4.0.3

2023-10-18

2744

internal change

1.4.0.1

2023-11-17

—

build system maintenance

1.4.1.1

2024-06-12

—

build system maintenance