history (STRUCT)

TYPE history : STRUCT

Change history

version

date

id

comment

36

2016-11-25

124

internal change

37

2016-11-25

128

internal change

38

2016-11-30

130

internal change

40

2017-01-02

140

internal change

1.0.0.3

2017-03-03

170

internal change

1.0.0.4

2017-03-06

172

internal change

1.0.0.5

2017-03-10

173

internal change

1.1.0.2

2017-05-08

231

internal change

1.1.0.4

2017-05-15

251

PLCopen style applied

1.2.0.5

2017-05-17

261

internal change

1.2.0.5

2017-07-19

294

PLCopen style V1.2.0.0

1.2.0.7

2019-01-07

709

build system maintenance

1.2.1.1

2019-05-22

—

build system maintenance

1.2.1.2

2019-06-24

826

internal change

1.2.1.3

2019-07-05

838

internal change

1.2.1.4

2019-07-10

840

internal change

1.2.1.5

2019-07-22

849

internal change

1.2.1.6

2019-08-30

—

build system maintenance

1.2.1.7

2019-11-08

923

internal change

1.2.1.8

2019-11-18

930

internal change

1.2.1.9

2019-11-18

932

internal change

1.3.0.1

2019-12-03

961

Changed input param slot to instance for all ECAT FBs

1.3.0.2

2020-01-17

993

Fixed error handling when no coupler instance is provided as POU input

1.3.0.3

2020-01-21

1002

EcatScanTopology: Added optional input StopScan: If set to TRUE, this will skip automatic abort of b us scan

1.3.0.4

2020-01-31

1014

EcatScantopology: Added optional input CheckTopology

1.3.0.5

2020-02-04

1016

Let IEC-compiler enforce that instance input is provided on call to derived POUs

1.3.0.6

2020-02-12

1029

Replaced POU EcatGetDclkDevi for retrieving master/slave DC Deviation by separate POUs for retrievin g master/slave DC deviation: EcatGetDCMaxDeviation and EcatGetSlaveDCInfo. Fixed some bugs related t o slave adressing and status mapping

1.3.0.7

2020-02-21

1039

Added additional FBs for slave diagnosis: EcatSlvGetMDPModules, EcatSlvReadESCVersion, EcatSlvReadLo stLinkCnt, EcatSlvReadExErrorCnt

1.3.0.8

2020-02-28

1049

Added/extended FBs for master diagnosis: EcatMasterGetCPULoad, EcatMasterGetMemInfo, EcatMasterGetTh resholdCount, EcatBusDiag, EcatMasterGetTimingInfo

1.3.0.9

2020-03-18

1081

internal change

1.3.0.10

2020-03-23

1092

internal change

1.3.0.11

2020-05-13

1162

internal change

1.3.0.12

2020-07-08

1239

internal change

1.3.0.13

2020-11-16

1363

Fixed error in EcatBusDiag, EcatSlvGetState and EcatSlvDiag

1.3.0.14

2020-11-27

1394

decreased thread prio of backgr. jobs to avoid interference of EtherCAT sync task

1.3.0.15

2020-11-27

1395

decreased thread prio of backgr. jobs to avoid interference of EtherCAT sync task

1.3.0.16

2020-12-08

1408

internal change

1.3.1.1

2021-01-13

—

build system maintenance

1.3.1.2

2021-02-05

1462

EcatBusDiag, EcatSlvGetState and EcatSlvDiag: Corrected outputs CurrentState/TargetState

1.3.1.3

2021-02-08

1466

Added outputs for EcatBusDiag and EcatSlvDiag

1.3.1.3

2021-02-08

1467

Enum values can be converted to strings using TO_STRING()

1.3.1.4

2021-02-23

1491

Added FB EcatMasterGetFrameLossCnt

1.3.1.5

2021-03-09

1513

internal change

1.3.2.1

2021-10-21

1753

Update compiler version to 3.5.17.10 and set visualization profile to SP17 (where applicable)

1.3.2.2

2021-12-01

—

build system maintenance

1.3.3.1

2022-03-03

—

build system maintenance

1.3.3.3

2022-09-14

2126

internal change

1.3.3.4

2022-12-21

2266

Adapt all system libraries for AB 2.6 to use new StateMachine FBs

1.3.3.5

2023-02-14

2368

internal change

1.4.0.1

2023-10-11

—

build system maintenance

1.4.0.1

2023-11-17

—

build system maintenance

1.4.1.1

2024-06-12

—

build system maintenance