history (STRUCT)

TYPE history : STRUCT

Change history

version

date

id

comment

1.0.2.6

2017-07-05

273

Version V1.0.2.0 comment added in Projectinformation

1.0.3.7

2017-09-14

350

More detailed explanation for inputs and outputs of ABB state machine function blocks

1.0.4.2

2018-10-08

603

New State Machines AbbLConA und AbbLConCA

1.0.4.4

2019-01-07

—

build system maintenance

1.0.4.5

2020-08-13

1267

Hide internal variables and added deprecation warnings: Non-A variants of base FBs shouldn’t be used

anymore

1.0.5.1

2021-10-21

1753

Update compiler version to 3.5.17.10 and set visualization profile to SP17 (where applicable)

1.0.5.2

2021-12-01

—

build system maintenance

1.0.6.1

2022-04-21

1944

internal change

1.0.6.2

2022-06-01

2009

Fixed error in RESETTING state

1.0.6.3

2022-09-06

2108

internal change

1.0.6.4

2022-09-14

2126

internal change

1.0.6.5

2022-11-07

2196

Added new set of FBs (AbbETrig3, AbbLCon3, AbbLConC3) that don’t execute B_CyclicAction, if A_StartA ction returned with error

1.0.6.6

2022-12-09

2255

precised documentation

1.0.7.2

2023-11-14

—

build system maintenance

1.0.8.1

2024-06-12

—

build system maintenance