history (STRUCT)
TYPE history : STRUCT
Change history
version |
date |
id |
comment |
1.0.0.2 |
2018-10-31 |
634 |
Second check-in for Jenkins |
1.0.0.4 |
2019-01-07 |
— |
build system maintenance |
1.0.1.1 |
2019-05-03 |
— |
build system maintenance |
1.1.0.1 |
2019-07-18 |
— |
build system maintenance |
1.1.0.2 |
2019-07-23 |
854 |
internal change |
1.1.2.1 |
2019-07-25 |
— |
build system maintenance |
1.2.0.1 |
2019-08-28 |
— |
build system maintenance |
1.2.1.1 |
2019-09-09 |
— |
build system maintenance |
1.2.1.2 |
2019-09-11 |
881 |
internal change |
1.2.1.4 |
2019-09-23 |
892 |
Reduced diagnosis methods |
1.2.1.6 |
2019-10-15 |
899 |
internal change |
1.2.1.7 |
2019-10-15 |
902 |
changed data types |
1.2.1.8 |
2019-10-25 |
909 |
internal change |
1.3.0.1 |
2019-11-05 |
— |
build system maintenance |
1.3.0.2 |
2019-11-05 |
918 |
internal change |
1.3.0.3 |
2019-11-08 |
922 |
New error ERR_DIAG_INACTIVE introduced. If diagnosis wasn’t activated, all relevant FBs return this error. |
1.3.1.3 |
2020-01-21 |
998 |
internal change |
1.3.2.1 |
2020-02-03 |
— |
build system maintenance |
1.3.3.1 |
2020-02-26 |
— |
build system maintenance |
1.3.4.1 |
2020-02-27 |
— |
build system maintenance |
1.3.4.2 |
2020-08-03 |
1254 |
internal change |
1.3.5.1 |
2021-03-09 |
— |
build system maintenance |
1.3.5.2 |
2021-04-22 |
1597 |
internal change |
1.3.6.1 |
2021-08-09 |
— |
build system maintenance |
1.3.6.2 |
2021-08-12 |
1652 |
internal change |
1.3.6.3 |
2021-08-30 |
1669 |
internal change |
1.3.6.4 |
2021-09-09 |
1682 |
internal change |
1.3.6.6 |
2021-10-03 |
1725 |
internal change |
1.3.6.7 |
2021-10-21 |
1753 |
Update compiler version to 3.5.17.10 and set visualization profile to SP17 (where applicable) |
1.3.6.8 |
2021-10-25 |
1755 |
fixed issue causing crash of PLC in case of full download |
1.3.6.9 |
2021-12-01 |
— |
build system maintenance |
1.3.6.10 |
2022-04-13 |
— |
build system maintenance |
1.3.7.1 |
2022-04-21 |
1946 |
internal change |
1.3.7.2 |
2022-06-02 |
2010 |
Moved implementation of DeviceInfo property to common base-class |
1.3.7.3 |
2022-06-03 |
2015 |
internal change |
1.3.7.4 |
2022-06-09 |
2019 |
internal change |
1.3.7.5 |
2022-06-09 |
2020 |
internal change |
1.3.7.6 |
2022-07-12 |
2062 |
internal change |
1.3.7.7 |
2022-10-14 |
2164 |
Provide access to couplers of type CM5640-2ETH from inside IEC application |
1.3.8.02 |
2023-07-11 |
2595 |
generate a diagnosis message in case an IEC IO driver prevents PLC from going to RUN mode |
1.3.8.03 |
2023-07-12 |
2601 |
FB for creating application specific diagnosis |
1.3.9.2 |
2023-11-15 |
2822 |
Use ERROR_ID for return value of function DiagSignalEventIec |
1.3.9.3 |
2023-11-22 |
2835 |
Correct library documentation for Inputs and general description of DiagSignalIecEvent (FUN) |
1.3.10.1 |
2023-12-22 |
2917 |
internal change |
1.3.10.1 |
2023-12-22 |
2917 |
internal change |
1.3.10.2 |
2024-01-31 |
2935 |
internal change |
1.3.10.3 |
2024-06-12 |
3064 |
Added auto-generated functions for retrieval of library version information |
1.3.10.4 |
2024-06-21 |
3091 |
internal change |
1.3.10.5 |
2024-09-13 |
3168 |
internal change |
1.3.11.1 |
2025-11-24 |
3606 |
internal change |