history (STRUCT)

TYPE history : STRUCT

Change history

version

date

id

comment

1.0.0.2

2018-10-31

634

Second check-in for Jenkins

1.0.0.4

2019-01-07

—

build system maintenance

1.0.1.1

2019-05-03

—

build system maintenance

1.1.0.1

2019-07-18

—

build system maintenance

1.1.0.2

2019-07-23

854

internal change

1.1.0.3

2019-07-25

855

internal change

1.1.2.1

2019-07-25

—

build system maintenance

1.2.0.1

2019-08-28

—

build system maintenance

1.2.0.3

2019-09-23

892

Reduced diagnosis methods

1.2.0.4

2019-11-08

922

New error ERR_DIAG_INACTIVE introduced. If diagnosis wasn’t activated, all relevant FBs return this error.

1.2.1.1

2021-10-21

1753

Update compiler version to 3.5.17.10 and set visualization profile to SP17 (where applicable)

1.2.1.2

2021-12-01

—

build system maintenance

1.2.2.1

2023-02-09

—

build system maintenance

1.3.0.1

2023-05-16

—

build system maintenance

1.3.0.2

2023-11-23

2839

Add methods to enable/disable modules during runtime

1.3.0.3

2023-12-01

2876

internal change

1.3.1.1

2024-01-17

2930

Fix: Fill NodeName property with correct string as shown in device-tree

1.3.1.2

2024-01-31

2935

internal change

1.3.1.3

2024-02-12

2951

Added property Id

1.3.1.5

2024-06-12

3064

Added auto-generated functions for retrieval of library version information

1.3.1.6

2024-06-21

3091

internal change