history (STRUCT)

TYPE history : STRUCT

Change history

version

date

id

comment

1.0.0.1

2022-06-02

2010

Moved implementation of DeviceInfo property to common base-class

1.0.0.2

2022-06-02

2011

internal change

1.0.0.3

2022-06-03

2015

internal change

1.0.0.4

2022-07-19

2070

Prerequisites for using onboard ECAT on AC500

1.0.0.5

2022-10-14

2164

Provide access to couplers of type CM5640-2ETH from inside IEC application

1.0.0.6

2022-10-17

2167

Provide access to instances of option boards of type TA513x and TA514x from inside IEC application

1.0.0.7

2022-11-17

2219

fixed log messages

1.0.0.8

2023-01-16

2288

Corrected documentation of STRUCT AC500DeviceInfo

1.0.0.9

2023-02-01

—

build system maintenance

1.0.0.9

2023-02-01

—

build system maintenance

1.0.1.1

2023-03-02

2408

internal change

1.0.2.1

2023-09-28

—

build system maintenance

1.0.2.1

2023-10-05

—

build system maintenance

1.0.3.1

2024-01-31

—

build system maintenance

1.0.3.2

2024-06-12

3064

Added auto-generated functions for retrieval of library version information

1.0.3.3

2024-06-21

3091

internal change

1.0.3.4

2024-09-13

3168

internal change

1.0.4.1

2025-10-07

3552

internal change

1.0.4.2

2025-10-14

3557

internal change

1.0.4.3

2025-10-17

3567

internal change

1.0.4.4

2025-10-24

3576

new interfaces IRoleProfinet and IRoleProfinetController