Monitoring Data Interfaces (LIB)
- Version
3.5.17.0
- Namespace
Monitoringdata_Interfaces
- Author
3S-Smart Software Solutions GmbH
Description 1
This library contains basic interfaces that describe sources of data items and the data item itself as an interface pointing to a variable on any kind of plc.
Contents:
IDataItem(ITF)IDataItem2(ITF)IDataItemInfo(ITF)IDataItemProvider(ITF)IDataItemProvider2(ITF)IDataItemProviderSupportsPartialLists(ITF)PlcAbsoluteAddressInfo(STRUCT)PlcAddressInfo(STRUCT)PlcAddressInfoType(ENUM)PlcDataItemAccess(ENUM)PlcDataItemQuality(ENUM)PlcDataItemQualityInfo(STRUCT)PlcDataItemType(ENUM)PlcPropertyByCallAddressInfo(STRUCT)
Indices and tables
- 1
- Based on MonitoringData_Itfs.library, last modified 20.04.2021, 14:41:38. LibDoc 4.6.0.0-r.29The content file MonitoringData_Itfs.library.json was generated with CODESYS V3.5 SP16 Patch 3 on 20.04.2021, 14:41:38.