LAMP_FLASH (ENUM)

TYPE LAMP_FLASH :

Lamp flash information

Attributes:
qualified_only
InOut:

Name

Initial

Comment

SLOW_FLASH

0

1 Hz, 50% duty cycle

FAST_FLASH

1

2 Hz or faster, 50% duty cycle

NO_FLASH

3

do not flash