CAA Segmented Buffer Manager Extern (LIB)

Version

3.5.17.0

Namespace

SBM

Author

3S - Smart Software Solutions GmbH

Placeholder

CAA SegBufMan

Description 1

This library provides a set of functions for handling different segments of one huge buffer, joining segments or splitting buffers in segments. This is done without copying the content all the time. The functions try to reference the segments instead of copy them and manage the segments in double linked lists.

Contents:

Indices and tables

1
Based on CAA Segmented Buffer Manager Extern.library, last modified 20.04.2021, 14:21:08. LibDoc 4.6.0.0-r.29
The content file CAA Segmented Buffer Manager Extern.library.json was generated with CODESYS V3.5 SP16 Patch 3 on 20.04.2021, 14:21:08.