CM579PnioConst (GVL)

Attributes:
qualified_only
InOut:

Scope

Name

Type

Initial

Comment

Constant

CM579PNIO_ADD_ERROR_NONE

UDINT

0

initial value for FB output AddErrorID - stands for no error

CM579PNIO_IM0_INDEX

UINT

16#AFF0

I&M0 data index

CM579PNIO_MIN_RW_DATA_SIZE

UDINT

1

minimum data size of function block CM579PnioRead and CM579PnioWrite

CM579PNIO_MAX_RW_DATA_SIZE

UDINT

65535

maximum data size of function block CM579PnioRead and CM579PnioWrite

CM579PNIO_MAX_IMPLICIT_READ_DATA_SIZE

UDINT

1530

maximum data size of function block CM579PnioImplicitRead

CM579PNIO_MAX_NUM_DEVICES

UDINT

128

maximum number of Profinet devices

CM579PNIO_DEVICE_DIAGFLAGS_DEVICE_NOT_EXISTING

UDINT

16#1

device doesn’t exist

CM579PNIO_DEVICE_DIAGFLAGS_DEVICE_NOT_COMMUNICATING

UDINT

16#2

no cyclic data exchange between device and controller

CM579PNIO_DEVICE_DIAGFLAGS_ADDRESS_CONFLICT

UDINT

16#4

same IP adress or name is used by multiple devices

CM579PNIO_DEVICE_DIAGFLAGS_FAULTY_DCP_RSP

UDINT

16#8

faulty DCP response was received

CM579PNIO_DEVICE_DIAGFLAGS_NEGATIVE_RPC_RSP

UDINT

16#10

negative RPC response was received

CM579PNIO_DEVICE_DIAGFLAGS_DEVICE_DEACTIVATED

UDINT

16#20

device was deactived

CM579PNIO_DEVICE_DIAGFLAGS_MODULE_DIFFBLOCK

UDINT

16#800

a module diff block was received

CM579PNIO_DEVICE_DIAGFLAGS_MODULE_DIFFBLOCK_DIAG

UDINT

16#2000

a module diff block related to diagnosis was received