history (STRUCT)
TYPE history : STRUCT
Change history
version |
date |
id |
comment |
1.0.0.2 |
2018-08-29 |
559 |
internal changes |
1.0.0.3 |
2018-08-29 |
560 |
internal changes |
1.0.0.4 |
2018-09-21 |
579 |
internal changes |
1.0.0.6 |
2018-09-27 |
584 |
internal changes |
1.0.0.7 |
2018-09-27 |
586 |
internal changes |
1.0.0.8 |
2018-10-09 |
604 |
internal changes |
1.0.0.9 |
2018-11-20 |
668 |
internal changes |
1.0.0.11 |
2019-01-07 |
— |
build system maintenance |
1.0.0.12 |
2019-04-24 |
785 |
documentation improvement |
1.1.0.1 |
2019-09-20 |
— |
build system maintenance |
1.1.0.2 |
2019-10-31 |
913 |
internal change |
1.1.1.1 |
2021-09-15 |
— |
build system maintenance |
1.1.1.2 |
2021-09-20 |
1703 |
internal change |
1.1.1.3 |
2021-10-21 |
1753 |
Update compiler version to 3.5.17.10 and set visualization profile to SP17 (where applicable) |
1.1.1.4 |
2021-12-01 |
— |
build system maintenance |
1.1.1.5 |
2022-01-28 |
1888 |
internal change |
1.1.2.1 |
2022-05-03 |
— |
build system maintenance |
1.1.2.2 |
2022-05-06 |
1965 |
internal change |
1.1.2.3 |
2022-12-21 |
2266 |
Adapt all system libraries for AB 2.6 to use new StateMachine FBs |
1.1.3.1 |
2023-11-14 |
2819 |
internal change |
1.1.4.1 |
2023-12-21 |
— |
build system maintenance |
1.1.4.3 |
2024-06-12 |
3064 |
Added auto-generated functions for retrieval of library version information |
1.1.4.4 |
2024-10-02 |
3188 |
Added deprecation warnings |
1.1.4.5 |
2024-10-28 |
3254 |
internal change |