ERROR_ID (ENUM)
- TYPE ERROR_ID(
NO_ERROR
- Attributes:
qualified_only- InOut:
Name
Initial
Comment
NO_ERROR
16#0
Execution successfully completed
ERR_NOT_CONFIGURED
16#1
Modbus TCP not configured
ERR_INVALID_INTERFACE
16#2
Invalid Ethernet interface or no Server configured on Ethernet interface
ERR_ENDIANESS_NOT_SUPPORTED
16#3
Endianess / byte order not supported
ERR_FCT_NOT_SUPPORTED
16#4
Function code not supported
ERR_ILLEGAL_REGISTER_ADDRESS
16#5
Illegal register address
ERR_DATA_SIZE
16#6
Number of data to read/write exceeds capabilities
ERR_INVALID_ACCESS
16#7
Invalid address of local storage of data to read/write. When using FCT22/FCT23, please use struct ETH_MOD_FC22_TYPE or ETH_MOD_FC23_TYPE.
ERR_INVALID_TIMEOUT_VALUE
16#8
Invalid value for response timeout
ERR_ALREADY_IN_STATE
16#10
Server already in requested state
ERR_FAILED_SET_STATE
16#11
Failed to set Server to requested state
ERR_SIMULTANEOUS_ACCESS
16#12
Server already accessed by other FB instance, try again later on
ERR_FAILED_CONNECT
16#100
Failed to connect to Server
ERR_EXCEPT_01_ILLEGAL_FUNCTION
16#101
Illegal function exception. Exception response by Server containing error code 01 / 16#01
ERR_EXCEPT_02_ILLEGAL_DATA_ADDRESS
16#102
Illegal data address. Exception response by Server containing error code 02 / 16#02
ERR_EXCEPT_03_ILLEGAL_DATA_VALUE
16#103
Illegal data value. Exception response by Server containing error code 03 / 16#03
ERR_EXCEPT_04_SERVER_DEVICE_FAILURE
16#104
Server device failure. Exception response by Server containing error code 04 / 16#04
ERR_EXCEPT_05_SERVER_ACKNOWLEDGE
16#105
Server acknowledge. Exception response by Server containing error code 05 / 16#05
ERR_EXCEPT_06_SERVER_DEVICE_BUSY
16#106
Server device busy. Exception response by Server containing error code 06 / 16#06
ERR_EXCEPT_07_SERVER_NO_ACKNOWLEDGE
16#107
Server no acknowledge. Exception response by Server containing error code 07 / 16#07
ERR_EXCEPT_08_MEMORY_PARITY_ERROR
16#108
Memory parity error. Exception response by Server containing error code 08 / 16#08
ERR_EXCEPT_09_SERVER_PASSIVE
16#109
Probably passive Server. Exception response by Server containing error code 09 / 16#09
16#10A
Gateway path unavailable. Exception response by Server containing error code 10 / 16#0A
ERR_EXCEPT_0B_GATEWAY_TARGET_DEVICE
16#10B
Gateway target device failed to respond. Exception response by Server containing error code 11 / 16#0B
ERR_TIMEOUT
16#120
Timeout expired. Server did not respond within specified time
ERR_CONNECTION_CLOSED
16#121
Connection closed or unexpected result reported by stack
BUSY
16#FFF
Busy, call again
FATAL_ERROR
16#5FFF
Fatal error state machine
ERR_NO_MEMORY
16#8001
Not enough memory
ERR_INTERNAL_IO
16#8002
Internal error in I/O layer
ERR_INTERNAL_INVALID_STATE
16#8003
Invalid state, fatal internal error
ERR_INTERNAL_ILLEGAL_STATE
16#8004
Protocol stack in illegal state. Fatal internal error
ERR_INTERNAL_UNEXPECTED_STATE
16#8005
Unexpected state. Fatal internal error.
ERR_INTERNAL_IO_RETRY
16#8006
Retry I/O operation. Operation not yet completed, function to be called again
ERR_INTERNAL_ILLEGAL_ARGUMENT
16#8007
Stack reports illegal argument (internal error)
ERR_INTERNAL_INVALID_HANDLE
16#8008
Illegal argument, unknown instance ‘dwHandle’. Internal error.
ERR_INTERNAL_PORTING
16#8009
Porting layer error. Operating system signaled error
ERR_UNKNOWN
16#800A
Undefined error