DS_LIFETIME_USED (ENUM)
- TYPE DS_LIFETIME_USED(
NOTDEFINED
- Attributes:
qualified_only- InOut:
Name
Initial
NOTDEFINED
0
DS_0_TO_10_PERCENT_DEVICE_LIFETIME_USED
1
DS_10_TO_20_PERCENT_DEVICE_LIFETIME_USED
2
DS_20_TO_30_PERCENT_DEVICE_LIFETIME_USED
3
DS_30_TO_40_PERCENT_DEVICE_LIFETIME_USED
4
DS_40_TO_50_PERCENT_DEVICE_LIFETIME_USED
5
DS_50_TO_60_PERCENT_DEVICE_LIFETIME_USED
6
DS_60_TO_70_PERCENT_DEVICE_LIFETIME_USED
7
DS_70_TO_80_PERCENT_DEVICE_LIFETIME_USED
8
DS_80_TO_90_PERCENT_DEVICE_LIFETIME_USED
9
DS_90_TO_100_PERCENT_DEVICE_LIFETIME_USED
10
DS_EXCEEDED_MAX_DEVICE_LIFETIME
11