history (STRUCT)

TYPE history : STRUCT

Change history

version

date

id

comment

1.0.0.2

2018-10-31

634

Second check-in for Jenkins

1.0.0.4

2019-01-07

—

build system maintenance

1.0.1.1

2019-05-03

—

build system maintenance

1.1.0.1

2019-07-18

—

build system maintenance

1.1.0.2

2019-07-23

854

internal change

1.1.2.1

2019-07-25

—

build system maintenance

1.2.0.1

2019-08-28

—

build system maintenance

1.2.1.1

2019-09-09

—

build system maintenance

1.2.1.2

2019-09-11

881

internal change

1.2.1.4

2019-09-23

892

Reduced diagnosis methods

1.2.1.6

2019-10-15

899

internal change

1.2.1.7

2019-10-15

902

changed data types

1.2.1.8

2019-10-25

909

internal change

1.3.0.1

2019-11-05

—

build system maintenance

1.3.0.2

2019-11-05

918

internal change

1.3.0.3

2019-11-08

922

New error ERR_DIAG_INACTIVE introduced. If diagnosis wasn’t activated, all relevant FBs return this error.

1.3.1.3

2020-01-21

998

internal change

1.3.2.1

2020-02-03

—

build system maintenance

1.3.3.1

2020-02-26

—

build system maintenance

1.3.4.1

2020-02-27

—

build system maintenance

1.3.4.2

2020-08-03

1254

internal change

1.3.5.1

2021-03-09

—

build system maintenance

1.3.5.2

2021-04-22

1597

internal change

1.3.6.1

2021-08-09

—

build system maintenance

1.3.6.2

2021-08-12

1652

internal change

1.3.6.3

2021-08-30

1669

internal change

1.3.6.4

2021-09-09

1682

internal change

1.3.6.6

2021-10-03

1725

internal change

1.3.6.7

2021-10-21

1753

Update compiler version to 3.5.17.10 and set visualization profile to SP17 (where applicable)

1.3.6.8

2021-10-25

1755

fixed issue causing crash of PLC in case of full download

1.3.6.9

2021-12-01

—

build system maintenance

1.3.6.10

2022-04-13

—

build system maintenance

1.3.7.1

2022-04-21

1946

internal change

1.3.7.2

2022-06-02

2010

Moved implementation of DeviceInfo property to common base-class

1.3.7.3

2022-06-03

2015

internal change

1.3.7.4

2022-06-09

2019

internal change

1.3.7.5

2022-06-09

2020

internal change

1.3.7.6

2022-07-12

2062

internal change

1.3.7.7

2022-10-14

2164

Provide access to couplers of type CM5640-2ETH from inside IEC application

1.3.8.02

2023-07-11

2595

generate a diagnosis message in case an IEC IO driver prevents PLC from going to RUN mode

1.3.8.03

2023-07-12

2601

FB for creating application specific diagnosis

1.3.9.2

2023-11-15

2822

Use ERROR_ID for return value of function DiagSignalEventIec

1.3.9.3

2023-11-22

2835

Correct library documentation for Inputs and general description of DiagSignalIecEvent (FUN)

1.3.10.1

2023-12-22

2917

internal change

1.3.10.1

2023-12-22

2917

internal change

1.3.10.2

2024-01-31

2935

internal change

1.3.10.3

2024-06-12

3064

Added auto-generated functions for retrieval of library version information

1.3.10.4

2024-06-21

3091

internal change

1.3.10.5

2024-09-13

3168

internal change