history (STRUCT)
TYPE history : STRUCT
Change history
version |
date |
id |
comment |
1.0.0.1 |
2022-06-02 |
2010 |
Moved implementation of DeviceInfo property to common base-class |
1.0.0.2 |
2022-06-02 |
2011 |
internal change |
1.0.0.3 |
2022-06-03 |
2015 |
internal change |
1.0.0.4 |
2022-07-19 |
2070 |
Prerequisites for using onboard ECAT on AC500 |
1.0.0.5 |
2022-10-14 |
2164 |
Provide access to couplers of type CM5640-2ETH from inside IEC application |
1.0.0.6 |
2022-10-17 |
2167 |
Provide access to instances of option boards of type TA513x and TA514x from inside IEC application |
1.0.0.7 |
2022-11-17 |
2219 |
fixed log messages |
1.0.0.8 |
2023-01-16 |
2288 |
Corrected documentation of STRUCT AC500DeviceInfo |
1.0.0.9 |
2023-02-01 |
— |
build system maintenance |
1.0.0.9 |
2023-02-01 |
— |
build system maintenance |
1.0.1.1 |
2023-03-02 |
2408 |
internal change |
1.0.2.1 |
2023-09-28 |
— |
build system maintenance |
1.0.2.1 |
2023-10-05 |
— |
build system maintenance |
1.0.3.1 |
2024-01-31 |
— |
build system maintenance |
1.0.3.2 |
2024-06-12 |
3064 |
Added auto-generated functions for retrieval of library version information |
1.0.3.3 |
2024-06-21 |
3091 |
internal change |
1.0.3.4 |
2024-09-13 |
3168 |
internal change |
1.0.4.1 |
2025-10-07 |
3552 |
internal change |
1.0.4.2 |
2025-10-14 |
3557 |
internal change |
1.0.4.3 |
2025-10-17 |
3567 |
internal change |
1.0.4.4 |
2025-10-24 |
3576 |
new interfaces IRoleProfinet and IRoleProfinetController |